PWG
Angular gripper
该产品是旧版本。
可替代的升级版产品:
robust 2-finger angular gripper with spring-supported gripping force maintenance
描述
Advantages – Your benefits
- Variable top jaw design
as gripper is available both as a jaw version (-B) and a finger version (-F)- FPS measuring system
monitoring of jaw position or of 5 ranges by means of the add-on FPS sensor - Gripping force maintenance
always with an integrated gripping force maintenance device for a high process reliability - Can be used in tough environments
due to the gripper’s sturdy set-up
Options and special information
- This series is particularly suitable for handling crankshafts and camshafts.