AGM-W
Compliance
Unité de compensation modulaire avec compensation angulaire pour la compensation des imprécisions et des tolérances. Faisant partie de la gamme de produits AGM, l'AGM-W peut être combiné de manière flexible avec l'AGM-Z et offre donc toujours le comportement de compensation adéquat pour une large gamme d'applications.
Fonction
Fonction
Exemples d'application
Sectional diagram
Sectional diagram
The AGM-W enables angular compensation in the x and y-axes. The patented angular kinematics allows adaptation to differently arranged components so that they can be gripped securely. The locking piston ensures central locking of the unit and that it is locked in place. While the control piston can be used for weight compensation in different spatial positions.
The modular and compact design allows combination with other AGM units. The locked and unlocked positions are monitored by magnetic switches or inductive proximity switches.
- 1
-
ISO mounting pattern
on the robot and tool side, for easy mounting on most types of robots without needing an additional adapter plate - 2
-
Locking piston
made of high-strength aluminum for pneumatically actuated, single-acting locking in a centric position. For moving during the process, we recommend applying pressure to the locking piston and the control piston. - 3
-
Control piston
made of hardened steel offers continuous adjustability of smooth running. For compensation in horizontal and inclined positions, we recommend actuation of the control piston for weight compensation. - 4
-
Patented angular kinematics
enables compensation in X and Y-axis - 5
-
모니터링 홈
잠금 위치 모니터링용
적용 예시
적용 예시
빈 피킹 중에 각도 보정을 통해 부정확성을 보정할 수 있으며, 이를 통해 다르게 배치된 구성 요소를 효과적으로 제거할 수 있습니다.
- 1
-
보정 유닛 AGM-W
- 2
-
마그네틱 그리퍼 EMH