arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
KSM2

KSM2

Rail de serrage avec changement rapide des mors
L'étau à serrage multiple KSM2 avec système à référence à point zéro pour de nombreuses pièces, de petites ou grandes dimensions.

Advantages – Your benefits

  • Hardened and ground serration
    For maximum precision and form stability
  • Laser-etched ruler
    Quick and precise pre-adjustment
  • Combination of several clamping rails
    High level of flexibility
  • Extremely high loading density
    For economical machining
  • Jaw quick-change system
    Even more versatile, even shorter set-up times
  • Wide jaw program
    Optimal adaptation to new clamping tasks
  • Only one spanner wrench is necessary for the multiple clamping vise
    Optimal operator convenience
  • VERO-S interface
    Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times.

Options and special information

  • Multiple clamping system with jaw quick-change system
    The KONTEC KSM2 multi clamping system drastically reduces set-up times due to its innovative jaw quick-change system. The jaws can simply be moved upwards from the rail and do not have to be taken out piece by piece from the sides. Due to even slimmer jaws, the parts are now even more compact in comparison to the KONTEC KSM clamping rail.
  • With the KSM2 rail combined with adapter plates a variety of different span options are possible. Due to the VERO-S interface, the KSM2 clamping rail offers a range of versatile combination options with large VERO-S modular system from SCHUNK.