Clamping modules
Base and stacking modules
Clamping modules as a basis for the different clamping pillars in the modular system for direct workpiece clamping WDM-5X. These are available as basic and stacking modules.
Descrição do Produto
Advantages – Your benefits
- Modular clamping pillars
Flexible clamping of large workpieces and free forged parts - Scope-free pin centering between components
High repeat accuracy of < 0.005 mm - High pull-down forces
Up to 15 kN for high cutting parameters and greater production efficiency - Set-up by means of clamping pillars
Ideally suited for 5-sided machining - Highest flexibility
Machining of small, medium-sized and large workpieces, as well as through-holes
Options and special information
- WDM-5X-BM 80
Base modules are the basis for the fastening of clamping pillars on T-slot tables or grid plates. These can be used directly as a clamping module. - WDM-5X-SM 80
Stacking modules for the implementation of different clamping pillar heights. These can be used directly as a clamping module.