Popis
Advantages – Your benefits
- Universally applicable
Standard media transfer for components actuated pneumatically, hydraulically or by vacuum - Easy to retrofit
Can be flexibly and easily combined with new or already existing clamping stations - Flexibly adaptable
Media transfer can be fastened from above or below - Dual actuation
Media transfer can be either actuated at the bottom or on the side - High system pressures
up to 250 bar can be transferred
Options and special information
- Flexible use of fluid-actuated components
The compact SCHUNK VERO-S MDN media transfer can be universally used, and is an important piece in the puzzle enhancing the world's largest modular system for stationary workpiece clamping. It can be used for commissioning components pneumatically actuated, hydraulically or by vacuum on VERO-S NSL plus clamping stations via Plug & Work - all within a matter of seconds. - The media transfer can be flexibly combined with new or already existing VERO-S NSL plus clamping stations. Expensive and time-consuming isolated or special solutions are no longer required. Actuation is performed either on the base side via channel bores in the clamping station or on the side via hose lines.