描述
Advantages – Your benefits
- T-slot guidance
for precise gripping at high moment loads - Constant gripping force
Over the entire stroke range - Choice of I.D. or O.D. gripping
for maximum flexibility in applications - The gripper head for the drive unit can be continuously rotated
- Integration of a gripping force maintenance is optional
for firm grip even in the event of power failure - End-position monitoring
up to four monitoring sets possible - Standardized mounting bores
for numerous combinations with other components from the modular system - Factory-made combinations for rotary gripper modules without rotating power lines are possible
Options and special information
- Rotation adapter version
The gripper head can be continuously adjusted and indexed in relation to the drive. - Anti-corrosion version K
for use in corrosion-inducing atmospheres