描述
Advantages – Your benefits
- Function optimized gripper type
for maximum cost effectiveness - Stable kinematics
for high power transmission and synchronized gripping - Matching SCHUNK C-slot switch
for process reliable position monitoring - Hard-anodized or hardened functional components
For a long service life - Centering sleeves
for a repeat accurate exchange of grippers and fingers - Compact dimensions
for minimized interfering contours
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Monitoring with a SCHUNK MMS 22 or RMS 22 sensor is not possible. The use of the recommended sensors MMS-P is compulsory.