AOV-10-6
Random orbit sander
ID 1435146
Tento produkt byl ukončen a není už k dispozici.
Zjistěte více a kontaktujte nás zde.
Alternativní produkty:
Random orbit sander AOV, Size: 10, pneumatic
- Compensation Z: 12.7 mm
- Force Fz max.: 66.7 N
Technické údaje
| Grinding disk size | 150 mm (6'') |
|---|---|
| Compensation Z [mm] | 12.7 |
| Recommended compensation path [mm] | ± 5 |
| Min. extension compensation force [N] | 13.3 |
| Max. extension compensation force [N] | 66.7 |
| Min. retraction compensation force [N] | 6.7 |
| Max. retraction compensation force [N] | 33.3 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Grinding stroke [mm] | 5.0 |
| Idle speed [1/min] | 10000.0 |
| Operating pressure [bar] | 6.2 |
| Noise emission [dB(A)] | < 85 |
| maximum air consumption [l/s] | 9.5 |
| Air connection motor | 10 mm |
| Compensation air connection | 4 mm |
| Weight [kg] | 2.68 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 35.0 |
| Diameter D [mm] | 150.0 |
| Height Z [mm] | 148.0 |
| Force Fz max. [N] | 66.7 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, via filtered (<5 µm, dry) and oiled compressed air (2-3 drops per hour)
Warranty
24 months