MSC-BL20 100x50
Accessories for standard magnetic clamping technology
ID 422101
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Laminated block
- For milling contours and special forms.
- Technology: Parallel pole
- Dimensions: 100 x 50 x 40 mm
- Pole pitch: 3 mm + 1,5 mm
- Weight: 3 kg
Technické údaje
| 长度 [mm] | 100.0 |
|---|---|
| 宽度 [mm] | 50.0 |
| 高度 [mm] | 40.0 |
| 最大高度 [mm] | 16.0 |
| 重量 [kg] | 3.0 |