arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

6-fold jaw system

SG6F

Description

6x jaw system for clamping the workpiece from six sides and thereby significantly increased holding force.
Read more Read less

Digital services forSG6F

Matching with the product SG6F, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

2 Products found

SG6F 125-57-40

SG6F 125-57-40

ID 432485
Ready for shipment from 11 working days
  • Width  125 mm
  • Depth  57 mm
  • Height  40 mm
  • Max. clamping force  90 kN
  • Bundle  Set
  • Weight  3.9 kg
SG6F 125-81.5-40

SG6F 125-81.5-40

ID 432486
Ready for shipment from 11 working days
  • Width  125 mm
  • Depth  81.5 mm
  • Height  40 mm
  • Max. clamping force  105 kN
  • Bundle  Set
  • Weight  4.5 kg