KMR HSK 25
Coolant tubes
ID 9799132
KMR HSK 25, Coolant tubes
- For interface: HSK 25
- Diameter: 5 mm
- Thread : M8x1
Technical details
| 面向接口 | HSK 25 |
|---|---|
| D1 [mm] | 5.0 |
| L1 [mm] | 4.5 |
| L2 [mm] | 24.0 |
| G | M8x1 |
| 重量 [kg] | 0.002 |
带两个 O 型圈的 HSK 设计 - 轴向密封 - 符合 DIN 69895