arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
TENDO SVL

TENDO SVL

Hydraulic Extensions
The tool extension TENDO SVL is designed for precise machining of difficult-to-access areas where low interfering contours are required.
The TENDO SVL extensions perfectly complement each other in connection with our TENDO ES hydraulic expansion toolholders or the TRIBOS-R and TRIBOS-S polygonal toolholders. The two systems have a damping effect on the entire system and reduce vibrations.

Advantages – Your benefits

  • Comprehensive compatibility
    Suitable for almost any precision toolholder – can be combined with our intermediate sleeves to clamp different diameters
  • Versatile in use
    Can be combined with various toolholder systems
  • Dirt grooves for reliable torque transmission
    Dry clamping surfaces, by displacement of oil, grease or lubricant residues into the dirt groove
  • Micron-precise tool change within seconds without peripheral equipment
    Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices
  • Excellent vibration damping
    Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs
  • Fine-balanced by default
    Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE
  • High level of flexibility
    Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves

Options and special information

  • Flexible clamping areas due to the use of intermediate sleeves
    Intermediate sleeves allow clamping of various shank diameters from 3 - 32 mm with just one toolholder. Your advantage: Reduction of the acquisition costs, higher clamping force at the given shank diameter.