arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGAL-F 160-85-50

SGAL-F 160-85-50

Aluminum jaws

ID 432625

System jaws, standard

Product features:
  • Aluminum jaw, fixed
  • Suitable for: KSC-F 160-480
Technical data:
  • Dimensions: 160 x 85 x 50 mm
  • Weight: 2 kg
Width [mm] 160.0
Depth [mm] 85.0
Height [mm] 50.0
Bundle piece
Weight [kg] 2.0

Etendue de la livraison
Mors du système, vis de fixation