SLH 35-0790
pillar assembly system hollow pillar
ID 313869
pillar assembly system hollow pillar SLH, Size: 35
- Length: 790 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 790.0 |
| pillar diameter [mm] | 35.0 |
ID 313869
| Material | Steel |
|---|---|
| Length [mm] | 790.0 |
| pillar diameter [mm] | 35.0 |