SGAL-B 80-48-28
Aluminum jaws
ID 432718
System jaws, standard
Product features:
Product features:
- Aluminum jaw, movable
- Suitable for: KSC3 80, KSC-D 80, KSC-F 80
- Dimensions: 80,4 x 48 x 28 mm
- Weight: 0.4 kg
Technical details
| 宽度 [mm] | 80.0 |
|---|---|
| 深度 [mm] | 48.0 |
| 高度 [mm] | 28.0 |
| 束 | 件 |
| 重量 [kg] | 0.4 |
Scope of delivery
System jaw, fastening screws