arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 25 SCAPTO C6x100 Illustration similar

ER 25 SCAPTO C6x100

ER collet chucks

ID 243405

ER 25 SCAPTO C6x100, Toolholders
  • ER collet chucks
  • Series: ER collet chucks
  • Toolholder interface: SCHUNK CAPTO C6
  • Projecting length: 100 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER collet chucks
Series ER collet chucks
Toolholder interface SCHUNK CAPTO C6
Toolholder standard ISO 26623-1
ER clamping size ER 25
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 16.0
D2 [mm] 42.0
D3 [mm] 42.0
Projecting length L1 [mm]/[inch] 100 mm / 3.9"
Projecting length L1 [mm] 100.0
L4 [mm] 20.0
L5 [mm] 75.5
G M18x1.5
Weight [kg] 1.3
Coolant-proof yes
These product variants are suitable for both milling as well as turning centers

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request