arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL3 turn 570-5

NSL3 turn 570-5

Clamping Stations

ID 1323584

Clamping station standard

  • 5-way NSE3 138
  • Spring-loaded system - Pneumatically opening
  • For turning applications on mill/turn centers
  • Turbo function
Technical data:
  • Dimensions: Ø570 x 79 mm
  • Pull-down force: 40 kN
  • Pull-down force with turbo: 140 kN
  • Unlocking pressure: 6 bar
  • Run-out accuracy: < 0.02 mm
  • Max. rotational speed: 1400 1/min
  • Weight: 93 kg
Diameter [mm] 570.0
Pull-down force [kN] 40.0
Pull-down force with turbo [kN] 140.0
Unlocking pressure [bar] 6.0
Run-out accuracy [mm] < 0.02
Max. rotational speed [1/min] 1400.0
Weight [kg] 93.0

Scope of delivery
Clamping station, mounting screws, centering pins, adjustment pins, T-nuts, locking coupling, eye bolts, operating manual; without clamping pins