arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
Mordazas de garra para la sujeción interna

Mordazas de garra para la sujeción interna

Mordazas  de garra para la sujeción interna Sujeción
Weight-reduced and hardened claw jaws made of 16MnCr5 steel for I.D. clamping with more grip. The pointed serration quickly claws itself into the workpiece surface, allowing for reliable clamping.
The delivery unit comprises 1 set = 3 pieces, the workpiece stops are not included in the scope of delivery.

Advantages – Your benefits

  • High cutting data with on-the-fly machining
    An additional third row of teeth (from chuck diameter 200 mm) allows a higher feed rate and a higher rate of cut
  • Case-hardened
    The hardened surface results in less wear on the teeth
  • Form-fit clamping of the workpiece
    The transmission of high torques ensures economical metal cutting with high cutting speeds and high cutting performance
  • High speeds at a low centrifugal force
    Due to a low weight and optimized clamping contour, a maximum clamping force can be realized over the entire clamping range
  • Highest flexibility through standardization
    Combination options for base, intermediate and top jaws expand the field of application of the standard component range by up to 50%.
  • Flexibility in the clamping ranges
    The variation of the clamping ranges ensures significantly lower investment costs