PSK 22-1
Universal swivel head
ID 308221
This product is a legacy product.
Alternative products:
Universal swivel head PSK, Size: 22, pneumatic, Angle of rotation: 180 °, End position adjustability: 0 °, End position damping: hydr. damper, with integrated electrical feed-through
- No. of fluid feed-throughs: 4
- Torque: 1.5 Nm
Technical details
| Product group | Universal swivel head |
|---|
*The diagrams are valid for basic units and for applications with a vertical swivel axis as well as for absolutely centric loads with a horizontal swivel axis and with an operating pressure of 6 bar. The swiveling times per throttling have to be observed, otherwise the life time may reduce. We will be happy to help you designing other applications. In addition, the SCHUNK Swiveling sizing assistant is available online.
Max. loads
Max. loads
Moments and forces may occur simultaneously. When using heavy attachments or ones with high mass moments of inertia, the speed must be restricted to ensure that the rotary movement occurs without any hitting or bouncing.
Housing material
Aluminum
Warranty
24 months