arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ADK M6-SW4 Illustration similaire

ADK M6-SW4

Accessoires pour les systèmes à référence à point zéro standard

ID 435911

In stock
Accessories for the standard quick-change pallet systems

Product features:
  • Cover caps
  • For covering mounting screws and prevention of chip accumulation
  • Suitable for: NSE mini 90-V1, 90-25-V1, 90-25-V10; NSE-E mini 90-V1, 90-IN-V1, NSE-M mini 90-V1
Technical data:
  • Thread : M6
  • Diameter: 10 mm
  • Height: 3.5 mm
  • Weight: 0.001 kg
Diameter [mm] 10.0
Height [mm] 3.5
Weight [kg] 0.001

Scope of delivery
Cover caps