STK-V 160/3
Claw jaws
ID 1516573
System jaws, standard
Product features:
Product features:
- Claw jaw with extended clamping range.
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 3-jaw clamp size 160
- Dimensions: 68 x 57 x 27 mm
- grip step: 6 mm
Technical details
| 宽度 [mm] | 57.0 |
|---|---|
| 高度 [mm] | 27.0 |
| 适用于 | 160 |
标配范围
嵌入爪