arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
선택된 리니어 축
G 120-AZSH-Z30-M2-200-D75-i15

리니어 축 구성

Gear attachment
The position of the gearbox can be defined depending on the desired application.


The selected output of the gearbox journal is also adopted in the CAD model.
Stroke [mm]
The desired stroke of the linear axis can be entered at this point.

If the linear axis has been designed using the linear axis sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear axis.
Slide position [mm]
Total length of the linear axis [mm]
Inductive limit switch

T-nuts
The linear axis can be secured either by using T-nuts or mounting rails.

The sliding blocks can be attached to different sides of the linear axis.


Motor scope of delivery
No motor is included in the scope of delivery as standard.

If you need a motor, please contact us.

Customized configurable linear axis

Order quantity
G 120-AZSH-Z30-M2-200-100-630-0-D75-i=5-BXD
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.