ROTA TB2 470-185 LH Z310-SV90°
Pneumatic 3-jaw power chuck with dual stroke system
ID 818304
Standard pneumatic power lathe chucks
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Dual stroke system
- Through-hole: 185 mm
- Spindle holder: Z310
- Chuck side: 185 mm (7.28")
- Machine side: 185 mm (7.28")
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 20 mm
- Fast stroke for jaw: 13 mm
- Clamping stroke per jaw: 7 mm
- Max. clamping force at 6 bar: 115 kN
- Max. actuating pressure: 3 - 8 bar
- Max. rotational speed: 1300 1/min
- Weight: 195 kg
Technical details
| Spindle size | Z310 |
|---|---|
| Serration | 3/32" x 90° |
| Max. rotational speed [1/min] | 1300.0 |
| Max. clamping force (at 6 bar) [kN] | 115.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Stroke/jaw [mm] | 20.0 |
| Fast stroke/jaw [mm] | 13.0 |
| Clamping stroke/jaw [mm] | 7.0 |
| Air consumption/jaw stroke at 6 bar [l] | 19.7 |
| Moment of inertia [kgm²] | 6.5 |
| Weight [kg] | 195.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SWB-AL 400
- green
-
Force de serrage minimale requise Fspmin 33%
Etendue de la livraison
Mandrin, écrous en T avec vis, boulons de fixation du mandrin, raccords coudés G 3/8 sur la bague de vannde contrôle directionnelle, douilles de jonction à l'unité de commande électropneumatique, rondelle, un manuel d'utilisation ; sans support de fixation de bague de distribution, sans mors rapportés