arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
GBCG-6W 38-38-13

GBCG-6W 38-38-13

6-way reversal jaws

ID 1637977

Top jaws, standard

Product features:
  • 6-way reversible jaw carbide grip
  • For swivel and adapter plates
  • Interface 1: W-38
Side segmentation:
  • 1st side: tungsten carbide coated
  • 2nd side: Carbide-grip
  • 3rd side: Carbide grip, 3 mm step
  • 4th side: Carbide grip, 8 mm step
  • 5th side: Carbide grip, round, 8 mm step
  • 6th side: Carbide grip, round
Technical data:
  • Dimensions: 38,5 x 38,2 x 13 mm
  • Weight: 0.2 kg
Width [mm] 38.5
Depth [mm] 38.2
Height [mm] 18.0
Bundle piece
Weight [kg] 0.2

Scope of delivery
Clamping insert, fastening screw