SP-HB 400-500
Hard stepped top jaws
N.º de identificação 125105
SP-HB 400-500, Hard stepped top jaws
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Detalhes técnicos
| Produktgruppe | Harte Stufenaufsatzbacken |
|---|---|
| Verzahnung | 3/32" x 90° |
| Nutbreite N [mm] | 25.5 |
| Breite B [mm] | 57.5 |
| Höhe H [mm] | 73.0 |
| Länge L [mm] | 160.0 |
| Einspanntiefe T [mm] | 22.0 |
| Lochabstand a [mm] | 43.1 |
| Lochabstand b [mm] | 42.0 |
| Lochabstand c [mm] | 42.0 |
| Schrauben | M18 |
| Werkstoff | Stahl 16MnCr5, gehärtet |
| m/Satz [kg] | 9.81 |