DRL
Kompakt Hub-Dreheinheit
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Hier mehr erfahren und Kontakt aufnehmen.
Kompakte Hub-Schwenkeinheit bestehend aus einem kräftigen Kurzhubzylinder und einem Ritzel-Zahnstangen-Schwenkantrieb
Beschreibung
Advantages – Your benefits
- Short cycle time
therefore a high productivity is achieved - implement and turning in one unit
No need for additional rotary modules in pick & place units - Adjustable swivel angle and vertical stroke
for compensating the set-up tolerances - Height of the front and rearward stop position can be adjusted independent from each other
to be used for various pick up and deposit heights - Two waiting positions can be actuated with the control unit
for maximum flexibility in applications - Compact dimensions
for minimal interfering contours in handling - Rod lock by means of clamping cartridge
for process reliability during system downtime - Adapter from the modular system
for numerous standard combinations with products of the modular assembly automation
Options and special information
- Version rod lock
prevents the structure from falling in the event of a sudden loss of energy. - SCHUNK modular system
This module can be combined as standard with many elements from the modular system. - Center position version
The optional center position is delivered completely mounted on the DRL. This is only possible for version DRL-W180. The option allows the DRL25-W180 to approach a center position at 90°. This position cannot be adjusted. - PLC program module
PLC functional modules are available for the DRL and PPU-P pick & place modules. They contain a program sequence and are used for easier control and commissioning of products. - Please contact us for further information.