arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø1/16 Abbildung ähnlich

CC ER 11 Ø1/16"

ER collets

Ident.-Nr. 1403937

Lieferzeit auf Anfrage
CC ER 11 Ø1/16", ER collets
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø1/16"
  • Diameter: 1/16"
  • Length L1: 18 mm
  • Run-out accuracy: ≤ 0.005 mm
For ER 11
For clamping diameter Ø1/16"
D1 min. [mm] 1.0875
D1 max. [mm] 1.5875
D2 [mm] 11.0
D3 [mm] 11.5
L1 [mm] 18.0
Weight [kg] 0.008
ER collet standard DIN ISO 15488-B