FDB
Entgratspindel
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Hier mehr erfahren und Kontakt aufnehmen.
Nachgiebige Entgratspindel für den Einsatz am Roboter
Beschreibung
Advantages – Your benefits
- Flexible high-frequency spindle
for maximum flexibility when deburring - Pneumatically adjustable rigidity of the cutting spindle via compressed air
for clean chamfer edges in every installation position - High speeds
for high feed rates - Flexible use
on the robot arm or as a stationary unit - Axis locking function available
to restrict the compensation path on the X-axis.
Options and special information
- Universally
Its flexible mounting options mean the FDB deburring spindle is not restricted to use on a robot arm. It can also be used as a fixed tool with a moving workpiece. - Axis locking function
The RS version enables compensation in one direction. This function is integrated in sizes 900 and 1040.