arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-BL30 500x85 Abbildung ähnlich

MSC-BL30 500x85

Zubehör Magnetspanntechnik Standard

Ident.-Nr. 422091

Lieferzeit auf Anfrage
Accessories for standard magnetic clamping technology

Product features:
  • Laminated block
  • For milling contours and special forms.
Technical data:
  • Dimensions: 500 x 85 x 50 mm
  • Pole pitch: 3 mm + 1,5 mm
  • Weight: 18 kg
Length [mm] 500.0
Width [mm] 85.0
Height [mm] 50.0
Weight [kg] 18.0