LMG
Food Gripper
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Hier mehr erfahren und Kontakt aufnehmen.
Gripper in easy-to-clean design for handling food
Beschreibung
Advantages – Your benefits
- Polished stainless steel housing
for complete cleaning and corrosion resistance - Opening angle adjustable from 20° to 180°
for a versatile field of applications - Air supply via hose-free direct connection
for flexible pressure supply in all automated systems - Completely sealed mechanical parts (IP69K)
for use in extreme working conditions - Always with gripping force safety device
to prevent loss of food following a drop in air pressure
Options and special information
- Expanded temperature range up to 130 °C is available as an application-specific design.
- Version A (with monitoring)
Monitoring of the gripper status of version A is not an option, but an independent version. The sensors are integrated in the gripper. The sensors can be exchanged at SCHUNK only.