ROTA NCD
3-Backen Kraftspannfutter mit Durchgangsbohrung
Dieses Produkt ist ein SCHUNK Klassik-Produkt.
Hier mehr erfahren und Kontakt aufnehmen.
Universelles 3-Backen Kraftspannfutter auf Keilstangenbasis mit durchgängiger T-Nut in den Grundbacken für größten Verstellbereich der Backen. Ausführung als 2-Backenfutter auf Anfrage lieferbar.
Beschreibung
Advantages – Your benefits
- Large through-hole
Machining all standard pipe diameters - High efficiency of the wedge bar system
Process-reliable clamping due to high clamping forces - Optimum jaw support for O.D. and I.D. clamping due to a very long base jaw guidance
Allows high clamping forces at a long service life - Extremely rigid clamping
High precision on the workpiece - Clamping of smallest diameters possible
Flexibility for various clamping tasks - Base jaws with fine serration 1.5 mm x 60° and 1/16" x 90° as standard
High flexibility in the range of top jaws - Two mounting bolt circles
For fast and direct attachment to all commercially available spindle heads - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- The design of the SCHUNK wedge bar power chuck ROTA NCD is based on the patented idea of high-precision clamping of the smallest workpiece diameters with SCHUNK collet jaws. At the same time it is possible to clamp large workpieces with all conventional top jaws. The continuous T-slot in the base jaws allows for the highest flexibility in positioning the top jaws.