GSC-G-2 M12-T24
Accessories for the manual clamping systems standard
Ident.-Nr. 1329405
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for base body
- Used for directly attaching clamping devices via the base body.
- Suitable for T-slot: 24 mm
- Thread : M12
- Weight: 0.22 kg
Technische Details
| Thread | M12 |
|---|---|
| Suitable for T-slot [mm] | 24.0 |
| Weight [kg] | 0.22 |
Scope of delivery
Clamping screws