arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO P HSK-A 32 Ø1/2 Abbildung ähnlich

TENDO P HSK-A 32 Ø1/2"x90

Hydrodehnspannfutter

Ident.-Nr. 205892

TENDO P HSK-A 32 Ø1/2"x90, Werkzeughalter
  • Hydrodehnspannfutter
  • Baureihe: TENDO Platinum
  • Werkzeughalterschnittstelle: HSK-A 32
  • Spanndurchmesser: 1/2"
  • Auskraglänge: 90 mm
  • Rundlaufgenauigkeit: < 0,003 mm bei 2,5 x D
  • Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
  • Min. Drehmoment: 90 Nm
Lieferumfang: Ohne Betätigungsschlüssel
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface HSK-A 32
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 1/2"
D2 [mm] 32.0
D3 [mm] 40.0
D6 [mm] 28.0
Projecting length L1 [mm]/[inch] 90 mm / 3.5"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 40.0
L5 [mm] 70.0
G M10x1
Min. torque [Nm] 90.0
Weight [kg] 0.5
Coolant-proof yes
Standard length yes

Version
Suitable for Chiron-machines type FZ-08 with chain magazine for 24 tools

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request