arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 16 P Ø5/32 Illustration similar

CC ER 16 P Ø5/32"

ER precision collet chucks

Ident.-Nr. 1403890

Lieferzeit auf Anfrage
CC ER 16 P Ø5/32", ER precision collet chucks
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø5/32"
  • Diameter: 5/32"
  • Length L1: 27.5 mm
  • Run-out accuracy: ≤ 0.002 mm
For ER 16
For clamping diameter Ø5/32"
D1 min. [mm] 2.96875
D1 max. [mm] 3.96875
D2 [mm] 16.0
D3 [mm] 17.0
L1 [mm] 27.5
Weight [kg] 0.025
ER collet standard DIN ISO 15488-B