arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-RM SRE SO 14 Illustration similar

TRIBOS-RM SRE SO 14

Reduction insert open on the side

Ident.-Nr. 1351506

Auf Lager
TRIBOS-RM SRE SO 14, Reduction insert open on the side
  • For clamping diameter: ER20 Ø3-Ø8, HJND50 Ø6-Ø8, HJND28 Ø5-Ø8
  • Length L1: 28.5 mm
For clamping diameter ER20 Ø3-Ø8, HJND50 Ø6-Ø8, HJND28 Ø5-Ø8
D2 [mm] 14.0
L1 [mm] 28.5
Weight [kg] 0.5