arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-S SRE SO 15 Illustration similar

TRIBOS-S SRE SO 15

Reduction insert open on the side

Ident.-Nr. 25000996

Lieferzeit auf Anfrage
TRIBOS-S SRE SO 15, Reduction insert open on the side
  • For clamping diameter: Ø3/8"
  • Length L1: 45 mm
For clamping diameter Ø3/8"
D2 [mm] 15.0
L1 [mm] 45.0
Weight [kg] 0.3