AZB JIS-BT 40 Mori-Seiki MAS 90°
拉钉
ID 9938208
Retention knob AZB JIS-BT 40 Mori-Seiki MAS 90°
- Retention knob Mori-Seiki MAS 90°
- Diameter D1: 15 mm
- Length L1: 60 mm
Technical details
| D1 [mm] | 15.0 |
|---|---|
| D2 [mm] | 10.0 |
| D3 [mm] | 17.0 |
| L1 [mm] | 60.0 |
| L2 [mm] | 35.0 |
| L3 [mm] | 28.0 |
| G1 | M16 |
| Weight [kg] | 0.028 |
Version
Retention knob Mori-Seiki MAS 90°