arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CNC SDC HSK-A100 Ø1-16x104 Illustration similar

CNC SDC HSK-A100 Ø1-16x104

CNC short drill chucks

ID 23002709

Availability on demand
CNC SDC HSK-A100 Ø1-16x104, Toolholders
  • CNC short drill chucks
  • Series: CNC short drill chucks
  • Toolholder interface: HSK-A 100
  • Projecting length: 104 mm
  • Balancing grade: G6.3 at 18,000 RPM or Umax < 1 gmm
Scope of delivery: Including hexagon socket wrench
Technology CNC short drill chucks
Series CNC short drill chucks
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
Min. clamping diameter D1 [mm] 1
Max. clamping diameter D1 [mm] 16
D2 [mm] 56
Projecting length L1 [mm]/[inch] 104 mm / 4.1"
Projecting length L1 [mm] 104
L4 [mm] 75
Weight [kg] 2.84

Version
For clamping tools with cylindrical shanks

Balancing grade
G6.3 at 18,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Suitable for tools with internal coolant supply

Scope of delivery
Including hexagon socket wrench

Individual
Additional sizes and customized designs are available upon request