arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CNC SDC JIS-BT 50 Ø1-16x99 Illustration similar

CNC SDC JIS-BT 50 Ø1-16x99

CNC short drill chucks

ID 23002469

Delivery time on request
CNC SDC JIS-BT 50 Ø1-16x99, Toolholders
  • CNC short drill chucks
  • Series: CNC short drill chucks
  • Toolholder interface: JIS-BT 50
  • Projecting length: 99 mm
  • Balancing grade: G6.3 at 18,000 RPM or Umax < 1 gmm
Scope of delivery: Including hexagon socket wrench
Technology CNC short drill chucks
Series CNC short drill chucks
Toolholder interface JIS-BT 50
Toolholder standard DIN ISO 7388-2 JD
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 16.0
D2 [mm] 50.0
Projecting length L1 [mm]/[inch] 99 mm / 3.9"
Projecting length L1 [mm] 99.0
L4 [mm] 61.0
Weight [kg] 4.28
Coolant-proof yes
Standard length yes

型号
用于夹持带圆柱柄的刀具

平衡等级
转速为 18,000 RPM  时动平衡等级达 G6.3 或 Umax < 1 gmm

RAM 数据采集器
数据芯片安装孔为选配

刀柄更换
对于自动更换刀柄

冷却剂供应
适用于带内部冷却液供应的刀具
冷却液供应根据 ISO 7388 JD

标配范围
包含六角套筒扳手

单独
可按照客户要求,提供其他尺寸和订制设计