MES CF SK 50 Ø22x100
Messerkopfaufnahmen
ID 23000554
MES CF SK 50 Ø22x100, Werkzeughalter
- Messerkopfaufnahmen
- Baureihe: Messerkopfaufnahmen
- Cool Flow Variante
- Werkzeughalterschnittstelle: SK 50
- Spanndurchmesser: 22 mm
- Gewinde im Spanndurchmesser: M10
- Auskraglänge: 100 mm
- Rundlaufgenauigkeit: ≤ 0,006 mm gemessen vom Kegel zu D1
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technische Details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | SK 50 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 22 mm |
| Thread tightening bolt G | M10 |
| D2 [mm] | 48.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L4 [mm] | 80.9 |
| L11 [mm] | 19.0 |
| Weight [kg] | 4.02 |
| Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request