WDM-5X-SM 80-75
Base and stacking modules
ID 1398181
Workpiece direct clamping system in standard version
Product features:
Product features:
- Stacking Module
- Manually actuated system
- Dimensions: Ø80 x 75 mm
- Pull-down force: 15 kN
- Repeat accuracy: < 0.005 mm
- Actuation torque: 15 Nm
- Weight: 2.85 kg
Technical details
| Diameter [mm] | 80.0 |
|---|---|
| Hoogte H [mm] | 75.0 |
| Neerhaalkracht [kN] | 15.0 |
| Aandrijfkoppel [Nm] | 15.0 |
| Rondloopnauwkeurigheid [mm] | < 0.005 |
| Gewicht [kg] | 2.85 |
Levering
Stapelmodule, bedieningshandleiding