SRH-plus
Universalschwenkkopf
Swivel head for simultaneous loading and unloading of workpieces with integrated fluid and electrical feed-through
Beschreibung
Advantages – Your benefits
- Complete module with integrated fluid and electric feed-through
eliminating unnecessary interfering contours - High damper performance due to the use of hydraulic shock absorbers
this results in a significant reduction of wear and shorter loading times - Media feed-through and drive connection via screw connection or hoseless direct connection possible
for flexibility in all automation solutions - Choice of electronic magnetic sensors or inductive proximity sensors
for absolute variability of position monitoring
Options and special information
- For particularly damping-intensive rotary movements, additional, external shock absorbers can be fitted. Please ask for details.
- On request, we can also provide our electric feed-throughs with M5 or M12 connection sockets. On request, the electric feed-throughs can also be used to transmit bus signals.
- Please note that suitable emergency stop scenarios (e.g. controlled shut down) and restarting scenarios (e.g. pressure build-up valves, appropriate valve switching sequences) are needed for all pneumatic actuators.
- Cutting off the pressure in an uncontrolled manner could lead to undefined states and behavior.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.