arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
THL-A plus 100 M-Z

THL-A plus 100 M-Z

Steady rest with swing-out lever arm

IDnr. 825122

Standard steady rest

Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Manual lubrication
  • Cylindrical rollers
Technical data:
  • Clamping range: 4 - 52 mm
  • Max. clamping force per roller: 1 kN
  • Actuation pressure: 6 - 50 bar
  • Centering accuracy: < 0.02 mm
  • Repeat accuracy: < 0.005 mm
  • Max. circumferential speed: 895 m/min
  • Weight: 6.5 kg
Type of lubrication Manual lubrication
Rollers cylindrical
Min. clamping Ø [mm] 4.0
Max. clamping Ø [mm] 52.0
Min. operating pressure [bar] 6.0
Max. operating pressure [bar] 50.0
Max. clamping force per roller [kN] 1.0
Centering accuracy [mm] < 0.02
Repeat accuracy [mm] < 0.005
Max. circumferential speed [m/min] 895.0
Weight [kg] 6.5