iTENDO² seismo
Porte-outil sensoriel, composants et accessoires
ID 1511806
iTENDO² seismo
- Gammes: iTENDO²
- Diamètre extérieur: 24 mm
- Longueur de projection: 31.07 mm
- Hauteur totale: 31 mm
- Condition préalable :: L'utilisation du porte-outil iTENDO² seismo nécessite l'utilisation d'iTENDO² pad ou iTENDO² easy connect.
Technical details
| Technology | Sensory toolholder, components and accessories |
|---|---|
| Series | iTENDO² |
| Outer diameter D1 [mm] | 24.0 |
| Total height L1 [mm] | 31.0 |
| Projecting length L1 [mm] | 31.07 |
| L2 [mm] | 40.0 |
| L3 [mm] | 22.0 |
| L4 [mm] | 32.6 |
| L5 [mm] | 6.5 |
| G | M5 |
| Weight [kg] | 0.094 |
| Battery service life [h] | 10 |
| Acceleration sensor* | 100.0 |
| max. coolant pressure [bar] | 20.0 |
* g=9,81m/s2
Version
Magnetic holder with iTENDO² technology for simple use in tests and process optimizations. Can be very easily attached magnetically or with screws to static parts in the workspace.