arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVP-L30-22 820x430 图片仅供参考

PVP-L30-22 820x430

Accessories for standard magnetic clamping technology

ID 1358597

Accessories for standard magnetic clamping technology

Product features:
  • 18-way pole plate
  • For milling contours and special forms.
  • Technology: Parallel pole
  • Suitable for: MFPS-A1-L30 820 x 430
Technical data:
  • Dimensions: 820 x 430 x 22 mm
  • Pole pitch: 30 mm + 10 mm
  • Weight: 50 kg
Length [mm] 820.0
Width [mm] 430.0
Height [mm] 22.0
Weight [kg] 50.0

Scope of delivery
Pole plate, fastening screws