GSW-B-AGE-XYZ 220
N.º de identificação 308437
- Température ambiant maxi.: 90 °C
- Diamètre de queue: 20 mm
Detalhes técnicos
| Poids [kg] | 1.1 |
|---|---|
| Vitesse de rotation max. autorisée [1/min] | 20.0 |
| Pression de service nominale air comprimé [bar] | 6.0 |
| Pression d'utilisation minimale de l'air comprimé [bar] | 4.0 |
| Pression d'utilisation max. de l'air comprimé [bar] | 8.0 |
| Pression de service nominale fluide de refroidissement [bar] | 40.0 |
| Pression min. d'utilisation fluide de refroidissement [bar] | 20.0 |
| Pression max. d'utilisation fluide de refroidissement [bar] | 50.0 |
| Température ambiante mini. [°C] | 5.0 |
| Température ambiant maxi. [°C] | 90.0 |
| Chemin de compensation XY [mm] | 1.5 |
| Compliance en Z [mm] | 2.7 |
| Déviation angulaire [°] | 5.5 |
| Déviation rotative [°] | 3.5 |
| Couple de compensation en rotation [Nm] | 0.2 |
| Diamètre D [mm] | 90.0 |
| Hauteur Z [mm] | 129.1 |
| Moment Mx max. [Nm] | 60.0 |
| Moment My max. [Nm] | 95.0 |
| Moment Mz max. [Nm] | 55.0 |
| Force Fz max. [N] | 1500.0 |
La pince appropriée doit être commandée séparément.
Reportez-vous aux pages suivantes pour les valeurs spécifiques aux pinces.
Dimensions and maximum loads
Angle de compensation
Chemin de compensation
Dimensions and maximum loads
Refer to the respective size of the gripper for the forces and torques.
Angle de compensation
- Eixo X:
- Angle de compensation
- Eixo Y:
- Couple de rappel
Chemin de compensation
- Eixo X:
- Chemin de compensation
- Eixo Y:
- Force de rappel
General notes about the series
Gripping force
refers to the combination of a GSW-B with a correspondingly named gripper, and represents the minimum sufficient gripping force.
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Closing and opening times
the indicated times depend on the flow rate and pressure of the drive medium and the therefrom resulting electrical resistances.
Operating principle
Pressure distributor and wedge-hook kinematics
Housing material
Aluminum alloy, anodized
Base jaw material
Blackened steel
Spindle interface material
Aluminum alloy
Actuation
hydraulically with machine coolant (filtered, max. particle size of 30 µm) or pneumatically with filtered compressed air in accordance with ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Fastening screws, centering elements, assembly instructions (operating manual with declaration of incorporation is available online). The gripper is not included and must be ordered separately in the desired version.