arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

QUENTES 塑料卡爪

稳固地无痕夹持

QUENTES 塑爪可在最大限度保护表面的情况下提供强劲的夹持力。由玻璃纤维增强塑料制成的夹紧嵌件可实现约 0.3 至 0.4 的高摩擦系数,并防止在工件表面形成夹紧痕迹。装调完成,不留痕迹。交付单位:1 套 = 3 件。

我们对性能的承诺。您将获益

  • 使用玻璃纤维增强型塑料使得摩擦系数高
  • 防止在工件表面形成夹持印记
  • 非常适用于磨削或表面处理的部件
  • 支撑卡爪采用铝制支撑结构,因此非常稳定
  • QUENTES supporting jaws

    QUENTES supporting jaws

    QUENTES fiberglass jaws provide a powerful hold with maximum surface protection. The clamping inserts are made of glass fiber-reinforced plastic, enabling a high coefficient of friction of approx. 0.3 to 0.4, and therefore prevent the formation of clamping marks on the workpiece surface. Set-up is done without a trace. The delivery unit comprises 1 set = 3 pieces.
    Baureihe anzeigen
    QUENTES clamping inserts

    QUENTES clamping inserts

    QUENTES fiberglass jaws provide a powerful hold with maximum surface protection. The clamping inserts are made of glass fiber-reinforced plastic, enabling a high coefficient of friction of approx. 0.3 to 0.4, and therefore prevent the formation of clamping marks on the workpiece surface. Set-up is done without a trace. The delivery unit comprises 1 set = 3 pieces.
    Baureihe anzeigen