ROTA THW3 500-165 A15-GBK
Power lathe chuck with jaw quick-change system
N.º de identificação 1366723
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw ring piston chuck
- Sealed design
- Jaw quick-change system
- Through-hole: 165 mm
- Spindle holder: ISO 702-1 Nr. 15
- Jaw interface: Straight serration
- Stroke per jaw: 10.5 mm
- Tooth pitch: 7 mm
- Piston stroke: 30 mm
- Max. clamping force: 240 kN
- Max. actuating force: 128 kN
- Max. rotational speed: 2200 1/min
- Weight: 209.3 kg
Detalhes técnicos
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 15 |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 2200.0 |
| Max. clamping force [kN] | 240.0 |
| Max. actuating force [kN] | 128.0 |
| Stroke/jaw [mm] | 10.5 |
| Tooth pitch [mm] | 7.0 |
| Piston stroke (H) [mm] | 30.0 |
| Moment of inertia [kgm²] | 7.52 |
| Weight [kg] | 209.3 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- Eixo X:
- n [min-1]
- Eixo Y:
- Fsp [kN]
- brown
-
SHF 400
- red
-
SFA 400
- yellow
-
GST 500-630
- purple
-
UVB 500
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual