WZS GZB-S Ø20 Ø9 BJ
Bussole di riduzione per mandrino di rettifica utensili
N.º de identificação 207591
WZS GZB-S Ø20 Ø9 BJ, Zwischenbüchsen für Werkzeugschleiffutter
- Mit Bajonett-Verriegelung
- Spanndurchmesser: 9 mm
- Länge: 59 mm
Detalhes técnicos
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S Bayonet |
| Toolholder interface | WZS GZB-S Ø 20 Bajonett |
| Clamping diameter D1 | 9 mm |
| D2 [mm] | 20.0 |
| D3 [mm] | 22.0 |
| L2 [mm] | 50.0 |
| L3 [mm] | 3.0 |
| L10 [mm] | 5.0 |
| Weight [kg] | 0.1 |
Version
With bayonet locking
Individual
Additional sizes and customized designs are available upon request