KMRS HSK 63
冷却液管道键
ID 9799153
KMRS HSK 63, 冷却液管道键
- 面向接口: HSK 63
- 直径: 12 mm
Información técnica
| For interface | HSK 63 |
|---|---|
| D1 [mm] | 12.0 |
| D2 [mm] | 17.0 |
| L1 [mm] | 122.0 |
| Weight [kg] | 0.068 |
ID 9799153
| For interface | HSK 63 |
|---|---|
| D1 [mm] | 12.0 |
| D2 [mm] | 17.0 |
| L1 [mm] | 122.0 |
| Weight [kg] | 0.068 |